Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Siemens at the SPS IPC Drives 2018
Nuremberg, 27 November to 29 November 2018
Save the date2018-11-27T00:00:002018-11-29T00:00:00Europe/Parisuse-titleSiemens at the SPS IPC Drives 2018Integration of artificial intelligence and edge computing into Digital Enterprise portfolioNetworking concepts from factory floors to corporate offices Growing ecosystem surrounding MindSphere Nuremberg
The digital transformation of the producing industry is gaining momentum. Companies from a wide variety of industries are already unlocking this potential – they are using end-to-end digitalization to create a lasting competitive edge by reducing time to market and increasing flexibility, efficiency, and quality. With Siemens Digital Enterprise solutions the technical prerequisites for the implementation of Industrie 4.0 are available and can be deployed in every application and companies of all sizes. At the SPS IPC Drives in Nuremberg, Germany, from November 27 to 29, 2018 – which took place this year under the motto "Digital Enterprise – Implement now" – Siemens showed in hall 11 how this can be done.
Save the date2018-11-27T00:00:002018-11-29T00:00:00Europe/Parisuse-titleSiemens at the SPS IPC Drives 2018Integration of artificial intelligence and edge computing into Digital Enterprise portfolioNetworking concepts from factory floors to corporate offices Growing ecosystem surrounding MindSphere Nuremberg
The digital transformation of the producing industry is gaining momentum. Companies from a wide variety of industries are already unlocking this potential – they are using end-to-end digitalization to create a lasting competitive edge by reducing time to market and increasing flexibility, efficiency, and quality. With Siemens Digital Enterprise solutions the technical prerequisites for the implementation of Industrie 4.0 are available and can be deployed in every application and companies of all sizes. At the SPS IPC Drives in Nuremberg, Germany, from November 27 to 29, 2018 – which took place this year under the motto "Digital Enterprise – Implement now" – Siemens showed in hall 11 how this can be done.
Press Release27 November 2018
Siemens extends Digital Enterprise offering with future technologies for Industrie 4.0
- Integration of artificial intelligence and edge computing into Digital Enterprise portfolio
- Networking concepts from factory floors to corporate offices
- Growing ecosystem surrounding MindSphere
Press Release27 November 2018
Siemens supports OPC Foundation Initiative to extend OPC UA, including TSN down to the field level
- Active support of OPC UA and Time-Sensitive Networking (TSN) technology
- Commitment to driving OPC UA with TSN forward within the OPC Foundation
- Comprehensive support of the OPC Foundation with Profisafe domain know-how for functional safety communication based on OPC UA
- Profinet based on TSN as mainstream solution at the field level
Press Release12 November 2018
Protecting pumps in hazardous areas easily and reliably against dry running
- New type of active power-based dry running protection for pumps with certification according to ATEX and IEC Ex
- Current/voltage detection modules for the Simocode pro motor management system
- Previously required additional sensor technology is eliminated
- Higher levels of system availability and economic efficiency
Press Release26 November 2018
Sinamics Connect 300 for simple connection of Sinamics LV converters to the IT world
- Smart connection panel with LAN link for cloud-based digitalization solutions
- Simple plug-and-play handling, also for use in legacy systems
- Analyze MyDrives now available on the latest MindSphere version
Press Release27 November 2018
New Sinamics G120X converter series specializing in infrastructure applications
- New Sinamics converter family series optimized for pump and fan infrastructure applications
- 0.75 to 630 kW power range allows operation with any motor
- Stable running under any network conditions thanks to integrated DC link reactor
- Sinamics G120X is digitalization-ready and can be linked directly to the cloud with Sinamics Connect 300
Press Release19 November 2018
Flexible KS adapter links Simogear gear units to different servomotors
- New Simogear coupling adapter for Simotics servomotors
- Flexible-use adapter for simplified handling
- KS adapter reduces downtimes, optimizes stock keeping and is suited for high-precision applications
Press Release15 November 2018
New version (3.0) of Safety Library improves storage and retrieval system performance
- New Safety Library (3.0) for faster commissioning and compatibility with a wider range of Simatic-S7 controllers...
Press Release20 November 2018
Extended output and connected voltage variants for Sinamics S210
- First new frame size in 0.4 to one kilowatt output range
- New shared DC link coupling reduces waste heat during braking and increases traversing cycle of individual axes
- Higher-level control now possible with Simatic ET 200SP CPUs and Open Controllers or Simatic S7-1500 Software Controllers
- Engineering and commissioning using Sizer and Start Drive, engineering in TIA Portal V15.1
Press Release28 November 2018
Compact Industrial PC Simatic IPC127E connects machines with each other and with the cloud
- Industrial PC for use as an IoT gateway enables data to be managed directly in the production environment
- Based on Windows or Linux, for networking machinery of different manufacturers and of different technological versions
- Fitted with up to 3 LAN interfaces for high connectivity
- Pre-configured versions available from stock
Press Release27 November 2018
Artificial Intelligence for Simatic
- New TM NPU module for the S7-1500 and ET 200MP with integral AI-capable chip: Intel Myriad X...
Press Release29 November 2018
Simatic IPC227E: New hardware platform for Edge applications
- Edge Devices to collect and process large data volumes directly at the machine
- Secure, future-proof basis for the execution of Industrial Edge applications
- Simple update procedure and software rollouts through secure link to central Edge Management System
- Savings through edge computing in the Siemens Electronics Factory Amberg
Press Release19 November 2018
High-performance programming device with rugged hardware for mobile engineering
- Simatic Field PG M6: Ready-to-use, high-performance programming device for mobile engineering with the TIA Portal
- Light, rugged and completely shielded device for use in machines and plants in a harsh industrial environment
- Preinstalled engineering software and integrated automation interfaces
- Equipment and performance graduated in Advanced and Comfort versions
Press Release26 October 2018
Entry-level solution for motor management via Profinet
- Motor management system with new Simocode pro V PN GP basic unit, operator control block, and current measuring and multifunction ...
- Simple integration of motor management solutions in Profinet networks
- Suitable for direct-on-line, reversing, and star-delta (wye-delta) starters and for controlling soft starters
- Monitors, protects and controls constant-speed motors with predictive maintenance functions.
Press Release09 October 2018
Siemens to showcase sector-specific solutions and future technologies for Industrie 4.0
- Integrated Digital Enterprise portfolio for machine and plant builders as well as end customers
- Concrete digitalization use cases from chemical, pharmaceutical, aerospace, battery, food and beverage industries
- Siemens backs future technologies such as artificial intelligence and edge computing
- New features for MindSphere from visualization to data analysis
Press Release29 November 2018
Siemens gains IEC 62443 certification for secure system integration services
- TÜV Süd certified process for system integration and solution project processing in conformity with IEC 62443-2-4 and -3-3
- Security documentation in conformity with IEC 62443
- Implementation of certified solutions with Simatic PCS 7
- Standardized processes reduce outlay for customers
Press Release02 November 2018
Simotics HV C air-cooled: Innovative cooling concept for greater power density
- New cooling concept combines cooling fins and tubes...
Press Release09 November 2018
New power supply for a wide variety of applications
- New standard power supply for 12 V and 24 V applications
- High overload capability and energy efficiency
- Condition monitoring by means of diagnostics monitor and interface
- Rugged wide-range input, also suitable for direct voltage
Press Release21 November 2018
Siemens extends RFID portfolio with compact reader for space-saving uses
- New Simatic RF615R UHF reader with particularly compact design
- Connection to cloud environments via OPC UA interface and industrial IoT gateway
- "UHF for Industry" algorithms secure operation in environments with poor radio signals
Press Release20 November 2018
New device series paves the way for high frequency RFID cloud connection
- Simatic RF18xC communication modules extend Simatic Ident portfolio
- Cost efficiency due to differentiated connection variants for readers
- Modular system integration for Profinet using standard function blocks
- Cloud connection via OPC UA interface and industrial IoT gateway
Press Release15 November 2018
Industrial Security Appliances with extended functionality for even better network protection
- Bridge Firewall to protect flat networks
- Protection of Service Bridge and other applications
- User-specific firewall for individual protective measures
- Configuration now also possible in the new Sinec NMS management software
Press Release31 October 2018
Sidrive IQ digital platform: Optimized performance into the megawatt range
- Sidrive IQ improves drive systems along the entire life cycle up to the megawatt range
- Cloud-based application based on networked drive systems from Siemens
- Increased productivity, reliability and ease of maintenance
- Standardized link enabled by Sinamics Connect 500 and Simotics Connect 600 connectivity modules
Press conference at the SPS IPC Drives 2018
Product Pictures
Siemens supports OPC Foundation Initiative to extend OPC UA, including TSN down to the field level
Siemens welcomes the initiative previously published by the OPC Foundation to further enable OPC UA adoption throughout industrial automation by extending standardization and harmonization activities for OPC UA, including TSN-enabled Ethernet networks at the field level.
Protecting pumps in hazardous areas easily and reliably against dry running
A new type of detection technology from Siemens protects centrifugal pumps from dry running in hazardous areas. For this purpose, the corporation has developed special current/voltage detection modules for its Simocode pro motor management system.
Sinamics Connect 300 for simple connection of Sinamics LV converters to the IT world
The new Sinamics Connect 300 from Siemens provides a simple plug-and-play solution for integrating converters of the Sinamics family into the IT world. The new solution is suitable for low-voltage converters and supports cloud-based digitalization solutions.
New Sinamics G120X converter series specializing in infrastructure applications
Siemens will be presenting a brand new converter series at this year's SPS IPC Drives. The converters of the new Sinamics G120X series are especially suited for use in pump and fan applications in sectors such as water/wastewater, building technology or also in industrial environments.
Flexible KS adapter links Simogear gear units to different servomotors
Siemens has launched a new coupling adapter for linking Simogear gear units to Siemens servomotors. As the flexible new solution can connect different gear unit types to different servomotors rather than using a separate dedicated adapter for each motor, the new solution radically simplifies handling.
New version (3.0) of Safety Library improves storage and retrieval system performance
Siemens has upgraded its TÜV-certified Safety Library developed specifically for use with storage and retrieval systems. The benefits of Safety Library V3.0 for users include faster commissioning and compatibility with a wider range of failsafe Simatic controllers (from S7-1516F).
Extended output and connected voltage variants for Sinamics S210
Siemens is extending its Sinamics S210 single-axis servo drive system for mid-range applications to include a number of additional output and connected voltage variants. In the first of the new frame sizes, the system is available with an output of 0.4 to one kilowatt with 3 AC 400 volts.
Compact Industrial PC Simatic IPC127E connects machines with each other and with the cloud
Siemens has expanded its product portfolio of Simatic industrial PCs to include the Simatic IPC127E. The newly developed industrial PC is suitable, for example, for use as a gateway and enables data to be managed directly in the production environment.
Artificial Intelligence for Simatic
Siemens is launching onto the market a new module for the Simatic S7-1500 controller and the ET 200MP I/O system, which has a chip with artificial intelligence (AI) capability: The S7-1500 TM NPU (neural processing unit) is equipped with the Intel Movidius Myriad X Vision processing unit, thus enabling the efficient processing of neural networks.
Simatic IPC227E: New hardware platform for Edge applications
At the SPS IPC Drives 2018 in Nuremberg, Siemens will be showcasing a newly developed hardware platform for edge applications as part of its Siemens Industrial Edge concept: The compact Simatic Edge Device works on the basis of the embedded industrial PC Simatic IPC227E and features integrated connectivity to automation on the machine level.
High-performance programming device with rugged hardware for mobile engineering
The latest generation of ready-to-use, high-performance programming devices from Siemens has been optimized for engineering with the TIA Portal and designed for mobile use in machines and plants for configuration, commissioning, service, and maintenance.
High-performance programming device with rugged hardware for mobile engineering
The latest generation of ready-to-use, high-performance programming devices from Siemens has been optimized for engineering with the TIA Portal and designed for mobile use in machines and plants for configuration, commissioning, service, and maintenance.
Siemens gains IEC 62443 certification for secure system integration services
Left to right: Christine Stolz (TĂśV SĂśD), Eckard Eberle (Siemens), Axel Lorenz (Siemens), Kai Wollenweber (TĂśV SĂśD), Mikael Leksell (Siemens) and Peter Havel (TĂśV SĂśD) at the presentation of the certificates within the SPS IPC Drives 2018.
New power supply for a wide variety of applications
Siemens is bringing a new line of particularly powerful and rugged power supplies to the market: The devices of the Sitop PSU6200 line can be used for a variety of purposes and offer extensive functions for targeted diagnostics, fast assembly and reliable operation.
Siemens extends RFID portfolio with compact reader for space-saving uses
Siemens is extending its range of Simatic RF600 ultra-high frequency (UHF) devices to include a new RFID (Radio Frequency Identification) reader. The Simatic RF615R comes with a particularly compact design (133 x 155 x 45 millimeters), an internal, circularly polarized antenna and an additional external antenna connection. Using the connection for the additional external antenna, it is possible to set up a cost-efficient small-scale RFID gate.
New device series paves the way for high frequency RFID cloud connection
Siemens is extending its portfolio of Simatic Ident communication modules. The first devices of the new series to launch are the Simatic RF185C, RF186C and RF188C. Available options allow one, two or four readers to be connected and operated via Ethernet/Profinet, ensuring a match to the required number of readers.
Industrial Security Appliances with extended functionality for even better network protection
Siemens has extended the functions of the firmware of the new Scalance SC-600 Industrial Security Appliances. They now have a Bridge Firewall, support redundant network structures and allow user-specific firewalls.
Sidrive IQ digital platform: Optimized performance into the megawatt range
Sidrive IQ from Siemens provides a digital platform enabling the evaluation and utilization of data gathered from drive systems. On the basis of networked drive systems from Siemens, this cloud-based application is now also available for motors and converters in the medium and high-voltage range.