- Voltage variant of Sinamics G120X for USA and Latin America
- Save space with new size for the Sinamics V20
- Adapter kit to physically and thermally separate power module and control unit for Sinamics G120
With numerous innovations, Siemens is extending its drive portfolio, improving user-friendliness and offering space-saving installation options. The Sinamics G120X converter, designed specifically for use in water/wastewater applications and in HVAC systems, is now also available in a three-phase 3AC 200V voltage variant in the power range up to 55 kW. This means that the converters can now be integrated seamlessly into applications in the USA and in Latin America. Due to its robust construction and the coating of the PCBs according to 3C3 standard the converter is suitable for harsh environments. The new module for extending the digital and analog inputs and outputs increases the flexibility and the optimal control of converter-guided applications. The Sinamics G120X now also supports the communication protocols Profibus, Modbus RTU, USS and BACnet MS/TP. It is equipped with extensive interfaces and can be easily integrated into existing or new systems.
- New power output module boosts HCS4300 heating control system performance
- HCS4200: space-saving solution for use in flat control cabinets with new CIM4210C central interface module
- Simple, convenient engineering and commissioning of industrial heating processes with TIA Portal
Siemens
has equipped the modular Siplus HCS heating control systems for
switching and controlling heater fields and elements with a new power output
module (POM) and a central interface module (CIM). With more power per output
and a space-saving solution for mounting in flat control cabinets, the flexible
heating control system is now even more versatile, and can be used for example
in applications with heat registers.
- Shorter development and commissioning times
- Software libraries enable standardization
- Commissioning tests on virtual test rack
The new Sinumerik One CNC generation is at the heart of digital transformation for machine tools. As a digital native, the controller features not only a new hardware platform, but also versatile software for the creation of a digital twin. It closes the gap between the virtual and the real world and helps to reduce development and commissioning times considerably.
- Next generation of Simatic ET
200eco PN: New functions for modern machine concepts and requirements
- For use in redundant,
high-availability systems thanks to S2 redundancy
- High current-carrying capacity with
power supply via L-coded plug
- High-quality industrial enclosure with IP65/67
protection for outdoor use
Siemens has launched a new generation of machine-level block I/O
devices in the form of the Simatic ET 200eco PN. The new I/O family with
IP65/67 degree of protection includes five digital I/O devices as well as an IO-Link master device and offers users a whole range of new
functions for modern machine concepts and requirements. In their new industrial
metal enclosure, the devices are reliably protected from UV radiation and
harmful substances even under adverse environmental conditions, making it
possible to use the devices outside of factory buildings. The devices are
supplied with power via an L-coded plug, resulting in a considerably higher
current-carrying capacity. In turn, this enables longer cable routes in the
field, and the supply and connection of more energy-intensive components (such
as valve terminals) without the need for more supply cables.
- Simatic S7-1500
firmware V2.8: Secure data integration, versatile diagnostics function for OPC
UA server
- Simatic S7-1200 firmware V4.4:
Improved cross-platform data transfer, OPC UA Data Access as server, OPC UA
Modelling Editor
Siemens announces the release of two firmware updates for
Simatic controllers that provide new functions. The Simatic S7-1500 firmware
V2.8 from Siemens improves cross-device capabilities for data integration and
diagnostics functions. The new Simatic S7-1200 firmware V4.4 extends the
communication functions of the Simatic S7-1200, enhancing cross-platform data
transfer with other controllers and higher-level or cloud-based systems such as
ERP, SCADA and Mindsphere. The applications are numerous, ranging from
industrial use to agriculture and infrastructure projects.
- Desigo CC Compact for small and medium-sized buildings
- Improved connectivity to support KNX and M-Bus protocols
- Powermanager module for efficient energy systems and demand optimization
- New cloud application
Desigo CC, the integrated building management platform from Siemens Smart Infrastructure, has been updated to version V4, making it suitable for use across a wider range of buildings. The technology enables building operators to boost energy efficiency while ensuring the comfort and safety of tenants. Every construction, from commercial and residential buildings to educational and medical facilities is compatible with Desigo CC. Equipped with multidiscipline support, including fire safety, power management, lighting, HVAC and physical security, Desigo CC turns buildings into living environments that can interact with their occupants and adapt to their changing needs by collecting and analyzing building-generated data. Now, with the product portfolio extension, Desigo CC Compact, provides precise scalability and flexibility in usage also for small and medium-sized buildings.
Independent industry research company Verdantix has recently ranked
Siemens Smart Infrastructure as a leading provider of the Internet of Things
(IoT) platforms for smart buildings. The “Green Quadrant IoT platforms for
Smart Buildings 2019” report assesses 13 companies that Verdantix considers as
shaping the market, which is still at its infancy but seeing strong
competition.
- Five sensors in a single device for optimal ambient conditions and maximum energy savings
- Control of lighting, ventilation and heating systems
- Precise readings, monitoring and control of energy consumption
- Fast installation thanks to a single KNX cable
The new presence detector WIDE UP 258Dx1 from Siemens Smart Infrastructure can now for the first time contribute to energy-efficient lighting and climate control without having to rely on additional accessories thanks to its built-in multi-sensor technology. It is part of the GAMMA instabus building system technology portfolio, a series of products based on the worldwide KNX standard and with five different sensors for HVAC and lighting control. Dedicated sensors record presence, brightness, temperature, humidity and CO2 levels, guaranteeing perfect room conditions in commercial buildings with substantial room depth and high occupancy fluctuations.
- New Version V16 of the TIA Portal engineering framework with focus on standardization and continuous integration
- Enhanced engineering efficiency with distributed working in the developer team
- Increased software quality thanks to integrated Test Suite
- Transparent operation with cross-vendor OPC UA communication
With the new TIA Portal V16 (Totally Integrated Automation Portal), Siemens has expanded its engineering framework with practical new functions for various phases from planning, to engineering, to commissioning. The innovations concentrate on the continuous integration of the development process. These include standardization, integrated engineering spread across teams and an integrated function test. This enables users to increase the quality of their software, shorten commissioning times and reduce engineering costs.
- Digital Enterprise portfolio aimed at meeting increasing requirements for greater productivity and flexibility as well as environmental efficiency
- New platform innovations ensure integration and flexibility across all stages of the value chain
- Growing ecosystem for Industrial Edge and Cloud enables scalability from the shop floor to the Cloud
Through innovations and the integration of cutting-edge technologies into the Digital Enterprise portfolio, Siemens helps companies from all sectors to achieve a more flexible and environmentally efficient production. “The Digital Enterprise portfolio is already well established globally in all industries for the implementation of Industrie 4.0. Many applications demonstrate the tangible benefits of these solutions for our customers,” explains Klaus Helmrich, Member of the Managing Board of Siemens AG and CEO of Digital Industries, at SPS. “Now we are taking the next step: with numerous innovations und cutting-edge technologies, we are taking the Digital Enterprise portfolio and therefore Industrie 4.0 to a new level.”