- Efficient and future-proof maintenance with Predictive Services for Drive Systems
- New Mindsphere Predictive Service Assistance app provides digital support for the service portfolio, while also offering transparency and streamlined ordering processes
- Predictive Services for Drive Systems for increased productivity and reduced downtimes for machines and plants
With Predictive Services for Drive Systems, Siemens presents a standardized extension to the local service agreement at this year’s SPS. This is based on the new Mindsphere Predictive Service Assistance app. It makes maintenance more efficient for Sinamics drive systems and/or Simotics motors in the low voltage range.
- New Safety Library (3.0) for faster commissioning and compatibility with a wider range of Simatic-S7 controllers
- Advanced Position Control (APC) function for faster positioning
- New Simotics S-1FG1 servo-geared motors in upper and lower output range
- Cut in energy costs by optimized motion control
Siemens has upgraded its TÜV-certified Safety Library developed specifically for use with storage and retrieval systems. The benefits of Safety Library V3.0 for users include faster commissioning and compatibility with a wider range of failsafe Simatic controllers (from S7-1516F). Boosting the speed of storage cycles are two functions: Vibx (Vibration Extinction) and the more advanced new function Advanced Position Control (APC). APC also requires no additional sensors or actuators, and ensures the permanent prevention of mast vibrations. APC even kicks in under continuously changing vibration conditions, caused for instance by different loading conditions or variable disturbance factors such as wind. Supplementing this function are new additions to the Simotics S-1FG1 portfolio. In the upper output range, external fans now permit highly dynamic traversing processes, allowing a significantly more dynamic configuration of traversing motors. A new Simatic module for energy-optimized traversing enables energy savings despite the improved dynamic performance.
- Sidrive IQ improves drive systems along the entire life cycle up to the megawatt range
- Cloud-based application based on networked drive systems from Siemens
- Increased productivity, reliability and ease of maintenance
- Standardized link enabled by Sinamics Connect 500 and Simotics Connect 600 connectivity modules
Sidrive IQ from Siemens provides a digital platform enabling the evaluation and utilization of data gathered from drive systems. On the basis of networked drive systems from Siemens, this cloud-based application is now also available for motors and converters in the medium and high-voltage range. This opens up an array of benefits for plant and machine operators, from optimized maintenance activity and maximum availability to increased productivity, from low outputs through to the megawatt range across the entire life cycle. Connectivity modules such as Simotics Connect 600 and Sinamics Connect 500 enable high-voltage motors and medium-voltage converters to be simply linked up to Sidrive IQ. With the latest generation of its Remote Services and Condition Monitoring Services offered as part of the Sidrive IQ Services portfolio, Siemens is making available corrective measures for fixing faults, preventive maintenance offers and proactive services for optimized performance. The optimized drive systems are used in pumps, fans and compressors across different sectors of industry such as oil and gas, mining, food and beverage, water and wastewater, metals and cement.
- New Simogear coupling adapter for Simotics servomotors
- Flexible-use adapter for simplified handling
- KS adapter reduces downtimes, optimizes stock keeping and is suited for high-precision applications
Siemens has launched a new coupling adapter for linking Simogear gear units to Siemens servomotors. As the flexible new solution can connect different gear unit types to different servomotors rather than using a separate dedicated adapter for each motor, the new solution radically simplifies handling. Versions KS03 to KS05 of the new adapter are made of aluminum and are currently available for Simotics S-1FL6 motors. As of calendar year 2019 it will also be possible to connect series S-1FK2, S-1FK7, S-1FT7 and M-1PH8 series motors to practically any size and type of gear unit. The benefits of the new adapter solution include shorter downtimes and lower costs due to simple installation and removal, optimized stock keeping and a backlash-free design enabling connection with no parallel key as standard for high-precision applications.
- This year’s trade fair slogan: "Digital Enterprise – Thinking industry further!"
- Next level of digital transformation will be achieved through cutting-edge technologies such as Edge and cloud computing
- This leads to increased productivity, flexibility and efficiency
- Data can be evaluated and used more comprehensively and in greater depth. Data sovereignty always remains with the data owner
At “SPS– Smart Production Solutions” 2019, Siemens is presenting industry-specific applications and future technologies for the digital transformation in the manufacturing and process industries under the slogan “Digital Enterprise – Thinking industry further!”. At the heart of the over 4000 square meter booth are products, solutions and services from the Digital Enterprise portfolio, which help customers to reduce their time-to-market and to increase productivity, flexibility and efficiency.
- Extremely high efficiency and low losses especially in partial load
- High dynamics due to low moment of inertia
- Safe operation due to low motor temperature
- Easy to commission – simply enter the motor code into the converter
Siemens is extending its Simogear portfolio with a new synchronous-reluctance drive system consisting of Simogear standard gear unit, Simotics reluctance motor and a Sinamics frequency converter for controlling speed. The solution has an output range from 0.55 to 4 kilowatts and is available for Sinamics G110M, G120D, G120 and S120 converters. Its efficiency class is comparable to IE4 and it is particularly impressive when operating under partial load when compared to asynchronous motors due to its greater efficiency and lower losses. In addition, the drive system is characterized by high dynamics due to the low moment of inertia and optimized control. Commissioning is also quick and easy – simply enter the motor code into the converter. An external fan is not required due to the constant torque/speed curve up to the nominal speed and the drive system is certificated to CE, UL/CSA and CCC is in preparation.
- Siemens supports Hexr in the mass customization of additively manufactured bicycle helmets
- Digital Enterprise portfolio offers integrated software and automation solutions for additive manufacturing
- Additive Manufacturing Network – an online order-to-delivery collaboration platform for the industrial additive manufacturing community, helps streamline the AM production process
Bicycle helmets made to measure and in an
affordable framework for everyone - what was unthinkable a few years ago is now
becoming reality thanks to digitalization and additive manufacturing. The head
is simply scanned with a smartphone app and the process for the custom-made
helmet is initiated. Siemens, together with EOS, has supported this vision of
the bicycle helmet manufacturer Hexr. Siemens' Digital Enterprise portfolio
consists of software and automation solutions that optimize process steps along
the entire value chain of additive manufacturing. This holistic approach is
unique in the field of the industrialization of additive manufacturing. With
the help of end-to-end solutions, Siemens has created the digital twin of an
industrialized additive manufacturing factory, helping to optimize the design
and streamline the production processes for customized bicycle helmets even
before production begins. By combining simulation, design optimization and a
high degree of automation in production, the costs per part could be predicted
and significantly reduced, allowing Hexr to scale the scan-to-print application
to mass production.
- Extended safety functions for Sinamics S210
- New firmware version V5.1 SP1 provides comprehensive protection of machine functions
- Encoders of Simotics S-1FK2 motors with new 22-bit resolution
Siemens extends the Sinamics S210 servo drive system to include the Extended Safety Integrated functions. The existing basic functions such as Safe Torque Off (STO), Safe Stop 1 (SS1) and Safe Brake Control (SBC) are now complemented by extended functions provided by the new firmware versions V5.1 SP1: Safe Stop 2 (SS2), Safe Operating Stop (SOS), Safely-Limited Speed (SLS), Safe Speed Monitor (SSM), Safe Direction (SDI), and Safe Brake Test (SBT). All of these functions ensure machine functions are provided with comprehensive protection. Also the encoders of the Simotics S-1FK2 motors have been updated, to support the new Extended Safety functions and provide an encoder resolution of 22 bits. The motors fitted with the new encoders can be used as replacement parts for previous models. Typical uses for the new drive system include in particular packaging machines, handling applications such as Pick & Place, wood and ceramic processing as well as digital printing.
- Innovative woodworking control system
- Digitalization boosts productivity and flexibility
Under the banner "Digital Enterprise – Thinking industry further", Siemens is showcasing an extensive portfolio of innovative control and automation solutions for digitalizing the entire value chain in the woodworking and wood processing industry at the Ligna 2019 in Hannover from May 27-31, 2019 in Hall 16 at Booth C14.