- Smart connection panel with LAN link for cloud-based digitalization solutions
- Simple plug-and-play handling, also for use in legacy systems
- Analyze MyDrives now available on the latest MindSphere version
The new Sinamics Connect 300 from Siemens provides a simple plug-and-play solution for integrating converters of the Sinamics family into the IT world. The new solution is suitable for low-voltage converters and supports cloud-based digitalization solutions. MindSphere applications such as Analyze MyDrives can now be used directly via Sinamics Connect 300. Sinamics Connect 300 is an IoT gateway with its own dedicated LAN connection. The converter is connected directly to the Sinamics Connect 300 terminal block. Parameters, operating data and statuses are being transmitted over universal serial interface protocol and can be retrieved at any time. No modifications are necessary to the hardware or firmware of drives used with Sinamics Connect 300, nor do PLC programs need to be adjusted. Commissioning takes place conveniently and simply using a web server user interface. Sinamics Connect 300 does not bring about any changes to the data and signal flow of the machine automation, nor does it place any additional load on the field bus of the machine or plant. This makes the use of Sinamics Connect 300 completely independent of the automation and enables rapid, trouble-free and low-cost commissioning. The simultaneous connection of up to eight drives opens up outstanding economies of scale, and the Sinamics Connect 300 is also highly suited for machine users looking to directly upgrade heterogeneous legacy machine fleets in brown field projects.
- Sipart PS100 for fast, easy commissioning
- Sipart PS2 positioner with improved diagnostics functions
- Siemens valve monitoring app with extensive control and analysis options
With the Sipart PS100, Siemens is presenting a new positioner that is impressively easy to commission and highly robust. The Sipart PS100 can be initialized quickly at the touch of a button, automatically adjusting itself to the attached valve. If required, it is possible to optimize the positioner for a specific application with just one further touch of a button. Just as some cameras feature portrait, sport or night mode, the positioner can be set to different modes for precise and fast adjustment, open/close operation and other applications. These functionalities save time, cut the costs of commissioning, and increase the return on investment.
- New Simatic RF615R UHF reader with particularly compact design
- Connection to cloud environments via OPC UA interface and industrial IoT gateway
- "UHF for Industry" algorithms secure operation in environments with poor radio signals
Siemens is extending its range of Simatic RF600 ultra-high frequency (UHF) devices to include a new RFID (Radio Frequency Identification) reader. The Simatic RF615R comes with a particularly compact design (133 x 155 x 45 millimeters), an internal, circularly polarized antenna and an additional external antenna connection. Using the connection for the additional external antenna, it is possible to set up a cost-efficient small-scale RFID gate. The device supports OPC UA as an IoT (Internet of Things) interface and communicates via the OPC UA AutoID Companion Specification V1.0 data model. This permits vendor-independent communication within the automation and a standardized connection to cloud applications such as the open cloud-based IoT operating system MindSphere via an industrial IoT gateway such as Ruggedcom RX1400 with CloudConnect. Analysis of gathered data provides transparency for KPIs such as plant availability, utilization of assets, or energy saving potential. This in turn means optimized supply chains – resulting in improved efficiency and quality in production, logistics, asset management and other areas.
- First new frame size in 0.4 to one kilowatt output range
- New shared DC link coupling reduces waste heat during braking and increases traversing cycle of individual axes
- Higher-level control now possible with Simatic ET 200SP CPUs and Open Controllers or Simatic S7-1500 Software Controllers
- Engineering and commissioning using Sizer and Start Drive, engineering in TIA Portal V15.1
Siemens is extending its Sinamics S210 single-axis servo drive system for mid-range applications to include a number of additional output and connected voltage variants. In the first of the new frame sizes, the system is available with an output of 0.4 to one kilowatt with 3 AC 400 volts. The new Sinamics S210 device variants come with an optional busbar trunking system and a shared DC link coupling to enable their international application. The DC link coupling permits energy equalization during dynamic reversing operations by using the integrated braking resistor to reduce waste heat occurring during braking and increasing the traversing cycle of the individual axes. Alongside S7-1500 Advanced Controllers, higher-level control of the new devices is also possible using Simatic ET 200SP CPUs (Central Processing Units) and Open Controllers or Simatic S7-1500 Software Controllers, all of which are connected over time-synchronized Profinet IRT. The drive system can be simply engineered and commissioned using the integrated web server. Alternatively, engineering can now also be performed using Startdrive in the TIA (Totally Integrated Automation) Portal from Version V15.1.
- Simatic RF18xC communication modules extend Simatic Ident portfolio
- Cost efficiency due to differentiated connection variants for readers
- Modular system integration for Profinet using standard function blocks
- Cloud connection via OPC UA interface and industrial IoT gateway
Siemens is extending its portfolio of Simatic Ident communication modules. The first devices of the new series to launch are the Simatic RF185C, RF186C and RF188C. Available options allow one, two or four readers to be connected and operated via Ethernet/Profinet, ensuring a match to the required number of readers. Depending on the application, data throughput can be increased by up to 20 percent using the new devices. The web-based management and the engineering in the TIA (Totally Integrated Automation) Portal, enable secured access to configuration, commissioning and diagnostic tools at any time. This means that users benefit from flexible visualization, improving project efficiency. The diagnostic function during operation and the diagnostic history which is available in the logbook also enhance plant availability. The new devices support OPC UA as an IoT (Internet of Things) interface, and communicate via the OPC UA AutoID Companion Specification V1.0 data model. This enables vendor-independent communication within the automation and a standardized connection to cloud applications through an industrial IoT gateway.
- Simatic Field PG M6: Ready-to-use, high-performance programming device for mobile engineering with the TIA Portal
- Light, rugged and completely shielded device for use in machines and plants in a harsh industrial environment
- Preinstalled engineering software and integrated automation interfaces
- Equipment and performance graduated in Advanced and Comfort versions
The latest generation of ready-to-use, high-performance programming devices from Siemens has been optimized for engineering with the TIA Portal and designed for mobile use in machines and plants for configuration, commissioning, service, and maintenance. The new Simatic Field PG M6 programming device, with a stylish silver housing cover and M6 inscription, is equipped with a high-speed DDR4 work memory of up to 32 GB and an impact-resistant SSD mass storage device of up to 2 TB. Thanks to the light, rugged and completely shielded magnesium housing, the semi-ruggedized device is suitable for use in harsh industrial environments. Additionally, bumpers on exposed parts of the housing protect against shocks and vibrations.
- New Simogear coupling adapter for Simotics servomotors
- Flexible-use adapter for simplified handling
- KS adapter reduces downtimes, optimizes stock keeping and is suited for high-precision applications
Siemens has launched a new coupling adapter for linking Simogear gear units to Siemens servomotors. As the flexible new solution can connect different gear unit types to different servomotors rather than using a separate dedicated adapter for each motor, the new solution radically simplifies handling. Versions KS03 to KS05 of the new adapter are made of aluminum and are currently available for Simotics S-1FL6 motors. As of calendar year 2019 it will also be possible to connect series S-1FK2, S-1FK7, S-1FT7 and M-1PH8 series motors to practically any size and type of gear unit. The benefits of the new adapter solution include shorter downtimes and lower costs due to simple installation and removal, optimized stock keeping and a backlash-free design enabling connection with no parallel key as standard for high-precision applications.
- Bridge Firewall to protect flat networks
- Protection of Service Bridge and other applications
- User-specific firewall for individual protective measures
- Configuration now also possible in the new Sinec NMS management software
Siemens has extended the Scalance SC-600 Industrial Security Appliances to include more functionality for even better and simpler protection of production networks. The devices now have a Bridge Firewall, support redundant network structures, and allow user-specific firewalls. This enables users to increase the availability of their production while also reducing the procurement costs of network components.
- Siemens implements autonomous stockyard management system in China
- Autonomous stockyard management system combines five automation systems
- Interaction of all components enables control of machines and conveyors
- Improved system efficiency, production capacity and security coupled with lower operating costs
Siemens is supplying an autonomous stockyard management system to be used in a new plant for HBIS Laoting Steel Co. Ltd., a Chinese subsidiary of one of the world's biggest iron and steel producers. The autonomous stockyard management system from Siemens comprises of a material tracking and management system (MAQ), an autonomous stockyard operating system (MOM), a Simatic PCS 7 process control system, industry network, consulting, engineering, project management and commissioning. Interaction between these different components enables control of all the plant's machines and conveying systems, it offers wide-ranging benefits such as the capability for all machines and conveyors to be controlled from a single system. This is achieved using a 3D model of the existing inventory which provides information on the volume and quality of stocked material, enabling autonomous operation of all the plant's storage and retrieval machines. This allows HBIS Laoting Steel Co. Ltd. not only to drive down its operating costs, but also to achieve between a five and ten percent improvement in system efficiency and between three and seven percent higher production capacity. The use of autonomous storage and retrieval machinery also improves safety.
- New Safety Library (3.0) for faster commissioning and compatibility with a wider range of Simatic-S7 controllers
- Advanced Position Control (APC) function for faster positioning
- New Simotics S-1FG1 servo-geared motors in upper and lower output range
- Cut in energy costs by optimized motion control
Siemens has upgraded its TÜV-certified Safety Library developed specifically for use with storage and retrieval systems. The benefits of Safety Library V3.0 for users include faster commissioning and compatibility with a wider range of failsafe Simatic controllers (from S7-1516F). Boosting the speed of storage cycles are two functions: Vibx (Vibration Extinction) and the more advanced new function Advanced Position Control (APC). APC also requires no additional sensors or actuators, and ensures the permanent prevention of mast vibrations. APC even kicks in under continuously changing vibration conditions, caused for instance by different loading conditions or variable disturbance factors such as wind. Supplementing this function are new additions to the Simotics S-1FG1 portfolio. In the upper output range, external fans now permit highly dynamic traversing processes, allowing a significantly more dynamic configuration of traversing motors. A new Simatic module for energy-optimized traversing enables energy savings despite the improved dynamic performance.