- Sinamics G220 are the first Sinamics drives to join the Siemens Xcelerator portfolio
- Integrated Clean Power technology reduces harmonics by up to 97 percent
- Digital twin in Startdrive (TIA) enables testing and optimization of behavior before hardware is available
- IIoT module for easy integration into edge and cloud applications
With Sinamics G220,
Siemens is launching a new high-performance frequency converter to join the
Sinamics family in the run-up to Hannover Messe 2023. The innovative frequency
converters are equipped with so-called clean power technology. This reduces
harmonics by up to 97 percent without the need for line harmonic chokes or DC
link chokes.
- New V6 software generation with new functions like a single positioner to reduce the load of the controller, and EtherNet/IP to allow third-party controllers to be connected
- Simulation via DriveSim Advanced enables virtual commissioning in advance, ensuring drive process requirements are met efficiently and cost-effectively
- New hardware architecture with functional enhancements like a second encoder interface and 3C3 (H2S and SO2) coating increases precision and robustness
Siemens is innovating the well-established Sinamics S210 servo drive system with a new hardware architecture and new V6 software generation that expand the system's range of applications. The servo drive system is especially suitable for applications with high dynamics in the power range between 50 W and 7 kW: for example, machines for packaging, pick & place applications, and digital printing.
- New firmware adds Fast PTI mode for precise positioning at even higher speeds
- Fast PTI mode comes with auto-tuning function
- Firmware update opens up new applications for Sinamics V90
New functions are being added to the proven Sinamics V90 servo drive system with the V1.11 version of the Sinamics firmware. The Fast PTI mode is now available for the drive system, increasing Pulse Train Input (PTI) performance by 70 percent. This improves the reaction time from the Pulse Train Input command to the actuation of the motor. The improved reaction time opens up new application areas for the Sinamics V90 which require higher dynamic performance such as high speed labeling as well as in the field of LED production (LED pick & place).
- New Sinamics converter family series optimized for pump and fan infrastructure applications
- 0.75 to 630 kW power range allows operation with any motor
- Stable running under any network conditions thanks to integrated DC link reactor
- Sinamics G120X is digitalization-ready and can be linked directly to the cloud with Sinamics Connect 300
Siemens will be presenting a brand new converter series at this year's SPS IPC Drives. The converters of the new Sinamics G120X series are especially suited for use in pump and fan applications in industries such as water/wastewater, building technology or also in industrial environments. With a power range of 0.75 to 630 kW, Sinamics G120X converters can be operated with any motor. The converters are at their most effective running with synchronous reluctance motors from Siemens. Sinamics G120X are configured throughout for cost-optimized and resource-saving operation across all voltages and supply networks, and their characteristic compact design saves space in the control cabinet. Although not featuring an additional output reactor, the converters enable motor cable lengths of up to 150 meters. The integrated safety functions are certified to SIL3.
- Simotics S-1FS2 in stainless steel housing with specific features for use in the pharmaceutical and F&B industries
- Servo planetary gearmotors Simotics S-1FK2 for optimum adjustment of speed, torque and mass inertia
- Simotics S-1FT2 in protection class IP67 with 26 bit encoder, higher rated speed and other selectable features
Siemens is adding new servo motors to its proven Sinamics S210 single-cable servo drive system, thereby expanding its range of applications. Specifically, for use in the pharmaceutical and food industries, the company is launching the Simotics S-1FS2, a motor version with a stainless-steel housing, the highest degree of protection IP67/IP69, and high-resolution 22-bit absolute multiturn encoders. The servo motor thus meets all hygienic conditions and can be used for mixing and stirring, air conditioning and ventilating, dosing and filling, as well as conveying, packaging and storing a wide variety of end products in the food and beverage sector and in the pharmaceutical industry.
- New Sinamics DriveSim Basic software solution for fast and easy simulation of drive constellations
- Seamless integration of models into commercially available simulation programs
- Validated function units accelerate development phase
With Sinamics DriveSim Basic, Siemens presents a new software solution with which for the first-time drive constellations and their behavior in machines and plants can be simulated, adapted, and optimized. With the new solution, Siemens offers a quick and easy entry into the simulation of drive technology and enables machine and plant manufacturers to accelerate their own development phase.
- Voltage variant of Sinamics G120X for USA and Latin America
- Save space with new size for the Sinamics V20
- Adapter kit to physically and thermally separate power module and control unit for Sinamics G120
With numerous innovations, Siemens is extending its drive portfolio, improving user-friendliness and offering space-saving installation options. The Sinamics G120X converter, designed specifically for use in water/wastewater applications and in HVAC systems, is now also available in a three-phase 3AC 200V voltage variant in the power range up to 55 kW. This means that the converters can now be integrated seamlessly into applications in the USA and in Latin America. Due to its robust construction and the coating of the PCBs according to 3C3 standard the converter is suitable for harsh environments. The new module for extending the digital and analog inputs and outputs increases the flexibility and the optimal control of converter-guided applications. The Sinamics G120X now also supports the communication protocols Profibus, Modbus RTU, USS and BACnet MS/TP. It is equipped with extensive interfaces and can be easily integrated into existing or new systems.
- Siemens presents liquid-cooled, robust power conversion system based on proven Sinamics S120 platform
- Grid converter comes with certification in accordance to VDE-AR-N 4110 and with validated simulation model for easy project planning, optimization and integration into the power grid
With Sinamics PCS, Siemens presents a new power conversion system for battery storage applications. The Sinamics PCS grid converter makes locally generated battery power usable for industrial and public power grids. Sinamics PCS controls the charging and discharging process of the battery and helps to handle load peaks and grid disturbances via the battery storage, to store the electricity in an energy- and cost-efficient manner and to bring the energy stored in batteries efficiently and reliably into the grid.
- Sinamics G115D comprises motor, frequency converter and gear box and is available as one complete solution in a motor-mounted and wall-mounted version
- Comprehensive TIA portal and Startdrive integration simplifies commissioning
- Compatibility with MindConnect portfolio enables cloud-based analysis
With
Sinamics G115D, Siemens presents a new, compact, and powerful drive system
specifically designed for horizontal conveyor applications. The drive system
comprises motor, frequency converter and gearbox in one unit and is offered in
two versions – wall-mounted and motor-mounted. The Sinamics G115D drive system
is characterized by a robust design with a high IP protection class (up to
IP66) and is therefore also suitable for use in harsh environments. Thanks to
its compact dimensions, the Sinamics G115D can be installed easily even in
confined areas. The drive system can also be operated reliably over a wide
temperature range of -30 to 55 degrees Celsius. The Sinamics G115D drive system
is suitable for applications in intralogistics and airports as well as in the
automotive and food & beverage industries and is available in the power
ranges 0.37 to 7.5 kilowatts for wall mounting and 0.37 to 4 kilowatts for
motor mounting. The drive system can be put into operation quickly and easily
with comprehensive integration into the TIA (Totally Integrated Automation)
portal including the Startdrive commissioning software, or the Sinamics G120 Smart
Access Module (SAM) web server tool for setup and diagnostics. To be prepared
for the digital transformation and to enable cloud-based analyses, Sinamics
G115D is integrated into the entire MindConnect portfolio and is compatible
with Mindsphere applications such as Analyze MyDrives.
- Sinamics Intelligent Operator Panel IOP-2 supports local operation, monitoring, setup, diagnostics and service of all Sinamics G series converters
- IOP-2 also includes applications and functions for advanced setup of the Sinamics G120X
Siemens is extending the functionality of the proven Sinamics IOP-2 for Sinamics G series converters to include the FW V2.3 SP1 firmware update. This improves local setup, operation, monitoring, diagnostics and service of all Sinamics G series converters. The FW V2.3 SP1 update also provides users with the additional benefit of transferring special application functions into the project menu. These application functions are then easily accessible from a list which simplifies the setup of the selected functions using the Quick Start or Advanced Startup options. As a result, users can run their applications without requiring any specialist knowledge of the operating parameters.