- New development – Simatic PCS neo sets new standards in process automation
- Intuitive usability and a single workbench for all tasks
- Consistent object-oriented data management
- Unique, global, web-based collaboration in engineering and operation
- Scalable from small process modules up to the largest process plants in the world
Siemens sets new standards in process automation and is launching an innovative web-based process control system for all industries at the Hannover Messe. Simatic PCS neo is a brand-new system software, which offers companies in the process industry unique opportunities in the age of digitalization. Main features include global web-based collaboration in engineering and operation and intuitive handling representing all relevant information in a single workbench.
- TÜV Süd certified process for system integration and solution project processing in conformity with IEC 62443-2-4 and -3-3
- Security documentation in conformity with IEC 62443
- Implementation of certified solutions with Simatic PCS 7
- Standardized processes reduce outlay for customers
Siemens is the world's first company to gain TÜV SÜD certification for the secure system integration of process automation and drive solutions in compliance with the international IEC 62443-2-4 standards. The integration projects, verified on the basis of two standard solutions in the oil & gas processing industry and in a waste incineration plant, have been certified in conformity with IEC 62443-2-4 and -3-3 and were implemented using the Simatic PCS 7 process control system. The projects involved process automation, drive solutions and comprehensive security measures and functions designed to deliver secure plant operation. The certification has a whole range of advantages to offer for customers: plant operators benefit from the precise definition of requirements, the implementation of standardized automation solutions and processes, and from the availability of documentation in conformance with standards. This documentation provides a vital foundation for verifying compliance with the technical requirements of the IT Security Act and other cyber security standards, for the sustainable improvement of IT and OT system security, and for guaranteeing the security of general supplies. The system solutions are used in sectors involving a critical infrastructure, such as waste management and the oil and gas industry.
- Siemens implements autonomous stockyard management system in China
- Autonomous stockyard management system combines five automation systems
- Interaction of all components enables control of machines and conveyors
- Improved system efficiency, production capacity and security coupled with lower operating costs
Siemens is supplying an autonomous stockyard management system to be used in a new plant for HBIS Laoting Steel Co. Ltd., a Chinese subsidiary of one of the world's biggest iron and steel producers. The autonomous stockyard management system from Siemens comprises of a material tracking and management system (MAQ), an autonomous stockyard operating system (MOM), a Simatic PCS 7 process control system, industry network, consulting, engineering, project management and commissioning. Interaction between these different components enables control of all the plant's machines and conveying systems, it offers wide-ranging benefits such as the capability for all machines and conveyors to be controlled from a single system. This is achieved using a 3D model of the existing inventory which provides information on the volume and quality of stocked material, enabling autonomous operation of all the plant's storage and retrieval machines. This allows HBIS Laoting Steel Co. Ltd. not only to drive down its operating costs, but also to achieve between a five and ten percent improvement in system efficiency and between three and seven percent higher production capacity. The use of autonomous storage and retrieval machinery also improves safety.
- New Safety Library (3.0) for faster commissioning and compatibility with a wider range of Simatic-S7 controllers
- Advanced Position Control (APC) function for faster positioning
- New Simotics S-1FG1 servo-geared motors in upper and lower output range
- Cut in energy costs by optimized motion control
Siemens has upgraded its TÜV-certified Safety Library developed specifically for use with storage and retrieval systems. The benefits of Safety Library V3.0 for users include faster commissioning and compatibility with a wider range of failsafe Simatic controllers (from S7-1516F). Boosting the speed of storage cycles are two functions: Vibx (Vibration Extinction) and the more advanced new function Advanced Position Control (APC). APC also requires no additional sensors or actuators, and ensures the permanent prevention of mast vibrations. APC even kicks in under continuously changing vibration conditions, caused for instance by different loading conditions or variable disturbance factors such as wind. Supplementing this function are new additions to the Simotics S-1FG1 portfolio. In the upper output range, external fans now permit highly dynamic traversing processes, allowing a significantly more dynamic configuration of traversing motors. A new Simatic module for energy-optimized traversing enables energy savings despite the improved dynamic performance.
- New Sinumerik software 4.8 release increases milling productivity
- New Sinumerik operating concepts adapt to customer-specific needs
- Engineering up to 50 percent faster with Safety Integrated plus
Siemens will be exhibiting at the EMO Hannover 2017 with an array of new hardware and software solutions for its integrated Sinumerik portfolio. The spectrum on offer comprises integrated industrial software and automation technology designed to enable machine tool manufacturers to leverage the full productivity potential of the digital factory.
- Memorandum of Understanding signed at EMO 2017
- Common understanding of closer, long-term partnership in integrating Siemens technology in FFG machine tools
- Introduction of the Digital Enterprise Suite and the cloud-based IoT operating system MindSphere at FFG
- Collaboration in Product Lifecycle Management (PLM), Manufacturing Operations Management (MOM) and Totally Integrated Automation (TIA)
Siemens and Fair Friend Enterprise Co., Ltd. Taiwan (FFG), which, in addition to its Industrial Equipment and Green Energy Divisions, is one of the world's leading manufacturers of machine tools, now intend to strengthen their long-standing business relationship. The aim of the extended partnership is to consolidate the integration of the Siemens Digital Enterprise Suite across the Taiwanese business and to integrate innovative Siemens digitalization and automation technologies into FFG's machine tools and machine tool technologies.
- Control system enhances on-board safety and cost-effectiveness
- Ninth Aida ship to be equipped with Siemens technology
Aida Perla, the twelfth cruise liner of the Aida fleet, was christened on June 30, 2017 in the Spanish resort of Palma de Mallorca. Siemens equipped the new flagship with automation technology designed to control and monitor key on-board functions. Aida Perla is capable of accommodating a total of 3,300 passengers in around 1,600 cabins. The new passenger vessel is already the ninth Aida ship to be equipped with Siemens technology.
- Stand-alone Safety Instrumented System for use in critical areas in process industries
- Customized solution for functional safety for small to medium-sized plant projects
- Pre-configured packages based on proven Simatic components
- Connection to any process control system via Modbus/TCP
The Simatic SIS compact system from Siemens offers a new, stand-alone and flexible Safety Instrumented System for use in critical areas in the process industry. The combination of hardware and software components provides safety functions based on proven automation technology. The Simatic SIS compact system allows easy design of dedicated safety systems, the so called Safety Instrumented Systems (SIS), for monitoring potentially hazardous processes in the process industry and for protecting people, the environment, and the process plant. SIS monitor these processes and automatically intervene as soon as a permissible operating range is exceeded, such as too high pressure or temperature; alternatively, they can notify operating personnel to intervene. This minimizes the risk of potentially hazardous conditions.