- Successor to Robin Zimmermann, new Head of Communications at Siemens Energy
- Overall responsibility for global media relations and coordination of Managing Board communications
- Many years of international communications experience and extensive media network
Florian Martens (42) has been appointed the new Head of Global Media Relations and Executive Communications at Siemens AG, effective June 15, 2020. He succeeds Robin Zimmermann (49), who is now the Head of Communications at Siemens Energy. In addition to global media relations, Martens will be responsible for coordinating the Managing Board’s executive communications.
-
Increased security through encrypted data transmission and extended password protection
-
Timer program for presence simulation
- Control of SONOS speakers and Philips HUE LED lighting system
IP Control Center (IPCC) N 152, Siemens Smart Infrastructure’s compact visualization controller designed to control standard rooms and complex building management functions in small and medium-sized commercial buildings, is now available with new V4 firmware. The updated IPCC combines more functionalities for customized system integration and installation as well as maximum building and data protection without having to rely on additional software. Extended security measures, such as encrypted data transmission and presence simulation as well as other functional options such as individual scene settings, have also been implemented. In addition, new interfaces enable the control of SONOS loudspeakers and the Philips HUE lighting system. As part of the GAMMA instabus building control portfolio, a range of products based on the international KNX standard, the new IPCC visualization controller makes it possible to control KNX devices faster and more easily. It provides intuitive operation and display of KNX systems on a customizable, fully graphical user interface for controlling standard room functions as well as complex building management functions from a central panel, PC or mobile device.
- New software for omnidirectional control
- 360-degree freedom of movement for AGVs
- Innovative steering system implemented with ebm-papst
Siemens has expanded Simove, the scalable automation solution for Automated Guided Vehicle (AGV)
applications, to include functionality for omnidirectional control. The new software supports unrestricted freedom of movement for AGVs. Together with Simatic
Micro-Drive, the new member of the Siemens converter family specifically for
the safety extra-low voltage range, plant and machine builders can create universal
and flexible systems. Together with partner ebm-papst an initial application example has been realized: a steering system that uses Simatic Micro-Drive,
the universal Simatic controller and the new control software from Simove. The
compact steering system features a special gearbox where the speeds of both
motors in the steering system are overlaid. This means that the steering system
does not require moving cables. The result is 360-degree rotational movement of
the wheel and therefore of the system. In addition, the high transmission in the
driving and steering direction provides a high level of control accuracy for
the system. Thanks to the integrated safety functions of the Simatic Micro-Drive,
safe control and monitoring of the integrated motors is ensured at all times.
- Higher light comfort due to energy-saving switching and dimming of up to 20 DALI ECGs per channel in broadcast mode
- Personalized control with “tunable white” for Human Centric Lighting (HCL)
- Easy installation, low maintenance expenses and energy efficient switching and dimming
Siemens Smart Infrastructure is launching its new KNX switch and dim actuator N 525D11, 2x DALI Broadcast. The rail-mounted device for installation in distribution boards has two Digital Addressable Lighting Interface (DALI) outputs. Thanks to a control performance of up to 20 DALI electrical ballasts (ECG) per DALI output, the new actuator offers energy efficiency and low commissioning costs during broadcast mode where all connected ECG, for example lamps, are controlled simultaneously. The new device has a wide range of functions to increase comfort for room users, such as color temperature control and configurable dimming curves. In addition, the actuator is able to store light scenes, send status or error messages, and provide switching cycles as well as an operating hour counter. The new device offers the best conditions for optimum lighting ratios in the room. In combination with presence detectors, which control brightness fully automatically, a simultaneous control of brightness and color temperature can be achieved.
- New Plant Intelligence options, fully integrated in WinCC Unified, available on tablet or PC
- “Performance Insight” option for simple display and calculation of key performance indicators (KPIs)
- Create and visualize structured planning of production processes with the "Calendar" option
Siemens
launches two new Plant Intelligence options for the WinCC Unified system: The “Performance
Insight” and “Calendar” options extend the WinCC Unified visualization system
with functionality for more transparency and structured planning in the production
processes. The additional options can be individually combined according to
application requirements and are fully integrated in the system, so that all
functions are available to the user on various devices such as tablet or PC. By
using the information thus obtained and planning ahead, costs can be reduced,
and rejects avoided. In addition, production facilities can be better utilized,
which increases effectiveness and efficiency.
- Reduced amount of copper lowers material costs
- Smart ventilation system ensures optimal heat dissipation
- Digital engineering and new system concept shorten project lead times for switchgear manufacturers
Siemens Smart
Infrastructure introduces the Alpha 3200 Eco power distribution board. Thanks to a new system, it requires one-third less
copper. The new power distribution board features a main busbar in the middle
of the board instead of at the top or the bottom, allowing devices to be
attached directly. Previously, additional connection rails made of copper were
needed. This new design significantly reduces material costs and installation
efforts. It also allows for more flexible installation of the associated Alpha
assembly kits with protection, switching and measuring devices. Overall, this
results in more room for valuable functions, such as collecting energy data and
switching states, as well as for connecting the power distribution board to
digital building management systems. A new ventilation system with two cooling
circuits provides for optimal heat dissipation and energy yield.
In an era of consumer-oriented production and economic uncertainty, industrial companies are constantly facing new challenges. We're integrating cutting-edge technologies like artificial intelligence, Edge and Cloud computing, and Industrial 5G into the Digital Enterprise. This is how we're enabling the intelligence that’s required for the production of customized products. On Wednesday, March 4, the CEOs of Digital Industries presented technological innovations as well as current product highlights. They showed numerous specific examples to demonstrate how companies need to think and act in ecosystems in order to implement Industrie 4.0. We also demonstrated how we’re combining the latest technologies with our domain expertise to make our solutions for the digital transformation more and more market-specific.
- Concept study demonstrates the integration of Sinamics frequency converters to the Siemens Industrial Edge platform
- High-frequency data exchange and complex analysis of the drive train possible
- Paving the way for new business models
At the Hannover Messe 2020, Siemens presents a
concept study that demonstrates the integration of a Sinamics drive system to
the Siemens Industrial Edge platform. In future, it will be possible to perform
high-frequency data exchange in drive technology using an Edge device. The integration
of Sinamics frequency converters to an Edge device enables users of machines
and applications to perform complex analyses of data that is already collected
in the drive. Machine learning algorithms identify patterns and detect anomalies
and their causes, providing early indications of necessary maintenance. This minimizes
downtimes and reduces the consumption of resources. For example, in intralogistics applications
the belt tension can be monitored for a storage and retrieval machine. The
belts, which are driven by a motor and frequency converter, require a specific
tension so that the application runs smoothly. If the visualization of the data
analyses shows irregularities in the drive system, then belt maintenance can be
triggered promptly, for example.