- New Simotics HV M slipring motors provide range of power up to 4.5 MW
- Easy integration into SIDRIVE IQ applications for highest availability, serviceability, productivity and efficiency
- Easy plant integration due to 3-D Motor models to speed up complete plant integration processes
- Certified and proven Siemens MICALASTIC® VPI insulation system with extreme long lifetime
Building on more than a century of experience in manufacturing slipring motors, Siemens today announces the new Simotics HV M slipring motor. Designed and engineered for applications mainly in the cement and mining industries, the newest slipring motor is implemented in a wide range of applications including but not limited to mills, crushers, conveyors and fans. The new platform motor with its power range up to 4.5 MW completes the Siemens slipring motor family which covers now the power range from 0.5 to 8.2 MW.
- Conveyor system will move 127,500 tons of primary crushed ore per day
- New Siemens’ gearless drive technology to increase reliability and efficiency additionally by up to 4 percent
- Maintenance requirements of the drive system significantly reduced
Powered by Siemens’ new gearless drive technology, thyssenkrupp’s high-capacity overland conveyor will access one of the world’s largest copper reserves in Quellaveco. The Quellaveco mine in Peru contains approximately 7.5 million tons of copper in ore reserves – enough to wire 80 million homes or equip 90 million electric vehicles.
- Increased power density and user-friendliness through easy handling
- Plug and play installation and rapid replacement of individual modules
- Increase in redundancy and degradation rates for fuel cell plants
Building on the success of the previous BZM34 and BZM120 fuel cell modules, Siemens aims to optimize the power density and user-friendliness of fuel cell plants on board of air-independent underwater vehicles with its new BZM evo fuel cell module. A single BZM evo has a nominal power of 40 kW. Future plants will be able to provide a maximum power of 320 – 480 kW, depending on the selected type of installation and number of fuel cell modules, without exceeding the footprint of an existing BZM34 or BZM120 plant.