Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Siemens launches optimized servo drive system for motion control applications

Cost effective and easy-to-use, SINAMICS V90 servo drive and SIMOTICS S-1FL6 servo motor together form an optimized servo-drive system.Addresses a wide range of applications such as pick & place, labeling, horizontal packaging and printing.

Box Headline

Siemens Industry launched the newly-developed SINAMICS V90 servo drive and 
SIMOTICS S-1FL6 servo motor for motion control applications. The drive and the motor, together form an optimized servo drive system for positioning, speed and torque control. It not only provides a cost-effective solution but also shortens time-to-market with easy commissioning, thus improving customers' competitiveness.
Cost-effective
Being a cost-effective product, SINAMICS V90 has various integrated control modes to address a wide range of applications such as pick & place, labeling, horizontal packaging, printing etc. It also finds use in winders and unwinders and automatic assembly 
machines. Point-to-point positioning is possible by using a basic PLC without a positioning functionality. With integrated braking resistor for all frame sizes, most applications can be realized without an additional braking resistor. 
Optimized servo performance
SINAMICS V90 enables the machine to achieve a high dynamic performance and smooth operation through automatically optimized control loop parameters. Presence of 1 MHz pulse train setpoint and 20-bit encoder resolution enables the system to reach high 
positioning accuracy. The 300% overload capacity of the drive and motor along with fast acceleration and braking ensures high productivity for customers' machines. 
Easy to use
SINAMICS V-Assistant, an optimized, standalone, graphic configuration software tool makes commissioning and diagnostics quick and easy. This tool performs parameter 
settings, jogging, trouble shooting and monitoring. Standard interface makes it easy to couple the drive with PLCs and motion controllers. 
Reliable operation
PCB coating on the SINAMICS V90 and high quality bearings of SIMOTICS S-1FL6 
ensures a high robustness of the drive system, thus enabling them to withstand harsh environmental conditions. The integrated safety function STO (safe toque off) prevents the motor from unexpected movement; thereby ensuring safety of both machines and employees.
SINAMICS and SIMOTICS form an integral part of Siemens Integrated Drive Systems. Drive Technology based on Integrated Drive Systems ensures maximum productivity, energy-efficiency, and reliability in any automation environment and throughout the 
lifecycle.

For this press release

 

Contact

Ashwathi G. Athilat

Siemens India, Media Relations – Industry Sector

Phone: (022) 33 26 5249