Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Press Release13 March 2014Mumbai
Siemens launches optimized servo drive system for motion control applications
Cost effective and easy-to-use, SINAMICS V90 servo drive and SIMOTICS S-1FL6 servo motor together form an optimized servo-drive system.Addresses a wide range of applications such as pick & place, labeling, horizontal packaging and printing.
Box Headline
Siemens Industry launched the newly-developed SINAMICS V90 servo drive and
SIMOTICS S-1FL6 servo motor for motion control applications. The drive and the motor, together form an optimized servo drive system for positioning, speed and torque control. It not only provides a cost-effective solution but also shortens time-to-market with easy commissioning, thus improving customers' competitiveness.
SIMOTICS S-1FL6 servo motor for motion control applications. The drive and the motor, together form an optimized servo drive system for positioning, speed and torque control. It not only provides a cost-effective solution but also shortens time-to-market with easy commissioning, thus improving customers' competitiveness.
Cost-effective
Being a cost-effective product, SINAMICS V90 has various integrated control modes to address a wide range of applications such as pick & place, labeling, horizontal packaging, printing etc. It also finds use in winders and unwinders and automatic assembly
machines. Point-to-point positioning is possible by using a basic PLC without a positioning functionality. With integrated braking resistor for all frame sizes, most applications can be realized without an additional braking resistor.
machines. Point-to-point positioning is possible by using a basic PLC without a positioning functionality. With integrated braking resistor for all frame sizes, most applications can be realized without an additional braking resistor.
Optimized servo performance
SINAMICS V90 enables the machine to achieve a high dynamic performance and smooth operation through automatically optimized control loop parameters. Presence of 1 MHz pulse train setpoint and 20-bit encoder resolution enables the system to reach high
positioning accuracy. The 300% overload capacity of the drive and motor along with fast acceleration and braking ensures high productivity for customers' machines.
positioning accuracy. The 300% overload capacity of the drive and motor along with fast acceleration and braking ensures high productivity for customers' machines.
Easy to use
SINAMICS V-Assistant, an optimized, standalone, graphic configuration software tool makes commissioning and diagnostics quick and easy. This tool performs parameter
settings, jogging, trouble shooting and monitoring. Standard interface makes it easy to couple the drive with PLCs and motion controllers.
settings, jogging, trouble shooting and monitoring. Standard interface makes it easy to couple the drive with PLCs and motion controllers.
Reliable operation
PCB coating on the SINAMICS V90 and high quality bearings of SIMOTICS S-1FL6
ensures a high robustness of the drive system, thus enabling them to withstand harsh environmental conditions. The integrated safety function STO (safe toque off) prevents the motor from unexpected movement; thereby ensuring safety of both machines and employees.
ensures a high robustness of the drive system, thus enabling them to withstand harsh environmental conditions. The integrated safety function STO (safe toque off) prevents the motor from unexpected movement; thereby ensuring safety of both machines and employees.
SINAMICS and SIMOTICS form an integral part of Siemens Integrated Drive Systems. Drive Technology based on Integrated Drive Systems ensures maximum productivity, energy-efficiency, and reliability in any automation environment and throughout the
lifecycle.
lifecycle.
For this press release
Contact
Ashwathi G. Athilat
Siemens India, Media Relations – Industry Sector
Phone: (022) 33 26 5249