Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Machine tool industry benefits from new applications for MindSphere
Siemens is presenting new applications for the open, cloud-based IoT operating system MindSphere specifically for the machine tool industry at AMB 2018 in Stuttgart. This includes the Analyze MyPerformance /OEE Monitor application which is now available on the latest version of MindSphere.
The Manage MyMachines MindSphere application provides machine manufacturers and operators cloud-based access to the field of condition monitoring and an overview of the most important data and operation conditions from connected machines.
For this press release
Contact
Katharina Lamsa
Siemens AG
90475 Nuremberg
Germany
+49 (911) 895-7975