Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Siemens revolutionizes electrical design in industry with new software
Electrical Designer simplifies main circuit design by automatically selecting components, verifying short-circuits, sizing cables, and creating all necessary documentation in one easy process.
Benefits at a glance
- End-to-end short-circuit analysis: Electrical Designer is the first and only solution on the market to offer end-to-end verification of short-circuit resistance in accordance with IEC standards, from the individual load to the feed point in the machine.
- Complete machine design instead of individual calculations: If the software knows the loads for the machine, the tool automatically selects suitable switchgear, controls, and network components and generates parts lists and complete documentation.
- Up-to-date knowledge of standards: Electrical Designer automatically checks the requirements defined in the relevant standards (currently IEC 60204-1).
- Cloud-based and future-proof: As a completely browser-based solution, there is no need for installations and updates. Electrical Designer offers device-independent access at any time using the latest software, enables easy project transfer, and helps companies cut planning times in half. This increases scalability and ensures investment protection.
- Simulate and test load limits: Thanks to flexible calculation logic, planners can simulate different short-circuit scenarios in order to optimally adapt the electrical system to local grid conditions.
Thanks to cloud technology, users can collaborate on projects from anywhere and always have access to the latest planning data.
For this press release
Follow us on X
Contact
Christian S. Wilson
Siemens Smart Infrastructure
+49 172 138 5608