Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

MediaService Digital Industries Newsroom

Running Edge Computing applications in harsh environments – New application processing engine integrates edge computing seamlessly into industrial networks 

The new utility-grade application processing engine (APE) Ruggedcom APE1808 can be used to run Industrial Edge applications in harsh environments.

The utility-grade design of the Ruggedcom APE1808 means it can operate over a broad temperature range of -40 to +75 degrees Celsius, making it possible to run custom or commercially available mission critical applications in harsh environments. 
The Ruggedcom APE1808 purpose-built for Siemens Industrial Edge offers a robust and secure way to seamlessly integrate edge computing into any industrial network. 
Siemens Industrial Edge combines local and high-performance data processing directly within the automation system with the added benefits of the cloud: app-based data analysis, data processing and infrastructure-as-a-service concepts with a centralized update function. The Edge Runtime software provides connectivity for both data acquisition from the connected automation as well as to IT/Cloud systems. 
MediaService application reports may be based on previously published Siemens technical articles.

Contact

Ursula Lang

Digital Industries

Gleiwitzer Str. 555
90475 Nuremberg
Germany

+49 (911) 895-7947