Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

MediaService Digital Industries Newsroom

Robust cabling – New components for the 19” control cabinet

19” Module Frame: Siemens is expanding the FastConnect range of cabling technology with the addition of the robust 19” Module Frame patch system.

Industrial data centers are often set up in OT so that larger industrial applications such as control and network management systems do not have to be outsourced to the office data center and therefore to office IT. These industrial data centers require not only robust components but also robust cabling suitable for industrial use in order to ensure reliable communication between the industrial data center and the entire production network. To achieve this, Siemens is offering a reliable solution in the form of the robust 19 inch Module Frame patch system, featuring easy mounting using the integrated mounting brackets and quick, additional earthing using the attached earthing cable.

FC FO Coupler: Robust and reliable connection of LC FO cables in data centers with the FC FO coupler.

Modular principle for flexible installation

The IE FC Keystone RJ45 and FO LC Coupler connectors are easily snapped into the 24 openings in the 19 inch Module Frame. This provides the transition from robust industrial cabling to patch technology in the 19 inch control cabinet. However, IE FC RJ45 Key Stone and FO LC Coupler connectors are not only used in 19 inch mounting frames. Their flexible modular principle for a range of installation scenarios also makes these cabling technology components suitable for connecting two cables or for mounting on a 35 millimeter DIN top-hat rail. In addition to this, the IE FC RJ45 Key Stone from the FastConnect product range is designed for up to 10 Gigabit per second when combined with a category Cat6 A cable and is therefore suitable for the high data rates found in data centers.

RJ45 KeyStone: RJ45 KeyStone can be used in a range of applications on top-hat rails, in 19” racks, or as an RJ45 connection.

Modular principle for flexible installation

The IE FC Keystone RJ45 and FO LC Coupler connectors are easily snapped into the 24 openings in the 19 inch Module Frame. This provides the transition from robust industrial cabling to patch technology in the 19 inch control cabinet. However, IE FC RJ45 Key Stone and FO LC Coupler connectors are not only used in 19 inch mounting frames. Their flexible modular principle for a range of installation scenarios also makes these cabling technology components suitable for connecting two cables or for mounting on a 35 millimeter DIN top-hat rail. In addition to this, the IE FC RJ45 Key Stone from the FastConnect product range is designed for up to 10 Gigabit per second when combined with a category Cat6A cable and is therefore suitable for the high data rates found in data centers.
MediaService application reports may be based on previously published Siemens technical articles.

Contact

Ursula Lang

Digital Industries

Gleiwitzer Str. 555
90475 Nuremberg
Germany

+49 (911) 895-7947