Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

MediaService Digital Industries Newsroom

Integration into MindSphere – App for the transparent mapping of low-voltage equipment in the Cloud ensures easy operation and maintenance

Linking products, plants, systems and machines via a Cloud-based, open IoT operating system like MindSphere enables users to store, analyze and use a wealth of data.

Linking products, plants, systems and machines via a Cloud-based, open IoT operating system like MindSphere enables users to store, analyze and use a wealth of data.

Linking products, plants, systems and machines via a Cloud-based, open IoT (Internet of Things) operating system like MindSphere enables users to store the wealth of data provided in the Cloud, where it can then be processed and used for extensive analyses. The Sirius Asset Monitor app provides users with an overview of values such as energy consumption, active power and apparent power, which in turn can be used for energy monitoring. The app also gives a clear picture of the events that lead to faults and errors, thus allowing long-term optimization of operation and maintenance.
With the Sirius Asset Monitor MindSphere app, Siemens offers an app that can be used for the transparent mapping of low-voltage equipment in plants.

With the Sirius Asset Monitor MindSphere app, Siemens offers an app that can be used for the transparent mapping of low-voltage equipment in plants.

What functions does Sirius Asset Monitor offer?

Sirius Asset Monitor can be used to monitor pump and other applications where the Simocode pro motor management system protects, monitors or controls a fixed-speed motor. Data from Simocode pro is stored long-term and processed without additional parameterization work to provide clearly structured diagnoses of the current status and history analyses. The app provides functions for configuration support, diagnostics, maintenance, energy monitoring and pump dry run protection.
The app functions include configuration support, diagnostics, maintenance, energy monitoring and pump dry run protection.

The app functions include configuration support, diagnostics, maintenance, energy monitoring and pump dry run protection.

Sirius Asset Monitor can be used to monitor pump and other applications where the Simocode pro motor management system protects, monitors or controls a fixed-speed motor.

Sirius Asset Monitor can be used to monitor pump and other applications where the Simocode pro motor management system protects, monitors or controls a fixed-speed motor.

MediaService application reports may be based on previously published Siemens technical articles.

Contact

Ursula Lang

Digital Industries

Gleiwitzer Str. 555
90475 Nuremberg
Germany

+49 (911) 895-7947