Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

MediaService Digital Industries Newsroom

Compact with high range – New SmartLabel for efficient logistics and product identification

Siemens is expanding its portfolio for ultra high frequency (UHF) identification systems to include two Simatic RF630L passive and maintenance-free SmartLabel.

The new Simatic RF630L SmartLabels feature an extremely compact design with dimensions of just 73 x 12.5 millimeters or 75 x 20 millimeters and have a very large storage capacity of up to 448 bits of EPC (Electronic Product Code) plus 2048 bits of user memory. This means that even large volumes of data can be stored directly on the product, which increases the efficiency of logistics within the process chain. With their high degree of protection of IP67 (protection against foreign bodies and the ingress of water), the Simatic RF630L labels are also suitable for use in harsh industrial environments. The SmartLabels use UHF Class 1 Gen2 technology. These self-adhesive and individually printable SmartLabels are detected by using Radio Frequency Identification (RFID) readers from the Siemens Simatic RF600 portfolio.
MediaService application reports may be based on previously published Siemens technical articles.

Contact

Ursula Lang

Siemens AG

Gleiwitzer Str. 555
90475 Nuremberg
Germany

+49 (911) 895-7947